No image available
No image available
Your request is being processed.
Clarkson-P-Safety Guard

Clarkson Safety Guards for Knife Gate Valves

Product Description

Guards and shrouds for F952 knife gate valves

Features

  • Offers safety protection for plant personnel.
  • Simple ‘bolt-on’ types available in a range of styles and materials to suit various site conditions.
  • Protects handwheel spindle from damage and from particle build up in threads.
  • Protects cylinder rods from damage and prolongs life.
  • Prevents build up of foreign material on seating faces of gate.
  • Protects gate from damage from falling objects.
  • Available in 304 S/S.

Specifications

Size range
DN 50 - 600 (NPS 2 - 24)

Documents & Drawings