No image available
No image available
Your request is being processed.
Cash Valve-P-G4

Cash Valve Type G-4, Pressure Regulators

Product Description

A self-actuating pilot operated pressure reducing valve handling air, gas and steam and accurate to within ½% up to 3" and 1% for sizes to 6?

Specifications

Segment
Boilers and Steam Distribution, Air, Process Energy, Power Distribution, Paper Making, Metals Processing, Material Handling, Gas, Energy and Power Management, Water
Valve Size
NPS 1/2 / DN 15, NPS 3/4 / DN 20, NPS 2 / DN 50, NPS 1-1/4 / DN 32, NPS 1-1/2 / DN 40, NPS 1 / DN 25
Application
Blower, Blowers, Blowers , Cooking, Dryers, Dryers & Evaporators, Pumps, Steam Condition, Heat Exchangers
Product Type
Pressure Reducing Regulators

Documents & Drawings