Sempell Fasani Pressure Seal Cast Gate Valves - Style A
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A range of compact pressure seal gate valves designed according to ASME B16.34
All range is offered in four standard cast materials: WCB (generally used on feed water lines), WC6 and WC9 (both used on steam lines), C12A (proposed for high temp. applications).
End to end dimensions as per ASME B16.10 short pattern.
Available in wedge gate and parallel slide configurations.
Seats are welded in.
Position indicator is offered as standard.
Stellite® gr. 6 overlay on seat and wedge or disc; Stellite® gr. 21 overlay on backseat.
Pressure seal gasket has trapezoidal shape for a low load on bolting, and is supplied in graphite with integral stainless steel antiextrusion protection.
Standard ISO top mounting for easy assembly of any type of actuator or bevel gear.
Available options: wedge vent hole or overpressure pipe, by-pass, limit switch in open or closed position.
Valves are offered as standard with manual operators (Hand wheel or bevel gear depending on size). Actuated options such as electric, pneumatic or hydraulic are available.
The maximum number of products that can be compared is 4. Please refine your selection.
Inactivity Warning Dialogx
Your session is about to timeout due to inactivity. Click OK to extend your time for an additional 30 minutes.
This item has been successfully added to your list.x
This item has been successfully added to your list.
Select a Country/Region and Language
Select a Country/Region
Select a Language
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.