Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Yarway FXT Series Leverless Float & Thermostatic Steam Traps are designed for low to medium pressure steam applications, including unit heaters, heat exchangers, dryers, jacketed vessels and other applications where continuous drainage is essential.
All Stainless Steel Internal Components - Hardened valves and seats. Extra long life and dependable service. Resists water hammer. Protects against erosion and corrosion.
Erosion Proof - Discharge passage is protected with a stainless steel liner.
Thermostatic Air Vent - Provided with balanced pressure element for immediate and complete air venting.
Variable Orifice - Condensate is discharged continuously through the seat ring which is modulated by the float. This provides a smooth, even flow without high velocity or steam entrainment.
SLR Orifice - Optional continuous bleed prevents flash steam lockup when it is impossible to install trap at low point in system.