Branson separation coalescers are designed to remove oil from cleaning solutions. These highly effective systems separate oil from water or other immiscible by coalescing and gravity separation.
The oil / detergent mixture is pumped through coalescing element (oleolithic) which retains the oil (light phase) droplets on its surface until they conglomerate and rise and then accumulate on the top of the chamber where they are periodically bled off. The water (heavy phase) discharges via the bottom outlet and returns to aqueous cleaning system. Branson coalescers will handle dissimilar liquids with specific gravity difference of 0.09 and greater.
10 Gallon Polypropylene Reservoir Tank
Stainless steel coalescing chamber
10", 10 micron retention prefilter in a
stainless steel housing
2 KW over the side immersion heater
1/3 HP stainless steel pump w/Viton
seals, flow rate up to 4.5 gpm
3/4" ID x 12' long flexible neoprene
supply hose with 3/4" MNPT SS fitting,
5/8" ID x 12' long flexible neoprene
return hose with 1/2" MNPT SS fitting