No image available
No image available
Your request is being processed.
Yarway-P-P001409

Yarway FXT Leverless Float & Thermostatic Steam Traps

Product Description

Yarway FXT Series Leverless Float & Thermostatic Steam Traps are designed for low to medium pressure steam applications, including unit heaters, heat exchangers, dryers, jacketed vessels and other applications where continuous drainage is essential.

Features

  • All Stainless Steel Internal Components – Hardened valves and seats. Extra long life and dependable service. Resists water hammer. Protects against erosion and corrosion.
  • Erosion Proof – Discharge passage is protected with a stainless steel liner.
  • Integral Strainer – Stainless Steel screen prevents dirt problems. Blow-down connection provided.
  • Thermostatic Air Vent – Provided with balanced pressure element for immediate and complete air venting.
  • Variable Orifice – Condensate is discharged continuously through the seat ring which is modulated by the float. This provides a smooth, even flow without high velocity or steam entrainment.
  • SLR Orifice - Optional continuous bleed prevents flash steam lockup when it is impossible to install trap at low point in system.

Specifications

Technology
Mechanical (Leverless Float & Thermostatic)
Size
NPS 1/2, 3/4, 1, 1-1/2, 2 / DN 15, 20, 25, 40, 50
Maximum Temperature
750F / 400C
Maximum Pressure
650 psi / 44.8 bar
Capacity
Up to 22,450 lb/hr / 10,183 kg/hr
Connections
NPT, SWE, BSPT, 250RF, 300RF, 600RF
Materials
Cast Iron or Carbon Steel

Documents & Drawings