No image available
No image available
Your request is being processed.
AVENTICS-R412006351

AVENTICS™ Reservoir, Series AS2-CBS R412006351

$229.41
QTY:

Product Description

AS2-CBS-X000-PBP-MN

Specifications

Type
Reservoir
Version
reservoir, polycarbonate, with PA protective guard
Lubricator reservoir volume
40 cm³
Protective guard
with protective guard
Electrical level indicator
with external query
Certificates
suitable for ATEX
ATEX
suitable for ATEX
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
50 °C
Min. medium temperature
-10 °C
Max. medium temperature
50 °C
Medium
Compressed air, Oil
Weight
0.77 kg
Material reservoir
Polycarbonate
Material protective guard
Polyamide
Seal material
Acrylonitrile butadiene rubber

Documents & Drawings