No image available
No image available
Your request is being processed.
Asco-8215A023AC110/50D

ASCO™ 8215A023AC110/50D

$837.00
QuickShip QuickShip
QTY:

Product Description

1/2 X 3/4 NO GP 10.5 WATTS AC

Specifications

Body Material
Aluminum
Flow (Cv)
4.00
Valve Function
2 way - 2/2 Normally Open
Media
Air, Inert Gas, Fuel Gas
Pipe/Port Type & Size
NPT 1/2
Valve Actuation
Solenoid - Direct Acting
Voltage & Frequency
110 AC with 50 Hz
Product Weight
0.00 lbs
Kit Number
302361
Coil Class
F
Coil Number
064982-004-D
Min to Max Ambient Temperature
32 - 77 deg;F
Min to Max Fluid Temperature
32 - 104 °F
Orifice Size
3/4 in
Watt Rating
10.5 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/2 X 3/4 2NO AL 10.5/F AC
Holding Current (VA)
23
Mounting Direction
VERTICAL AND UPRIGHT

Features

  • Provides high flow with Cv up to 138 (Kv 118)
  • Due to the resilient soft seating, these valves are ideal for high flow low pressure air and gas applications.
  • A full range of pipe sizes up to 3-inches with both Normally Closed and Normally Open constructions.
  • Wide range of standard AC and DC voltages
  • Optional 20 million cycle long life quiet design for air service in normally closed and normally open constructions and 1-inch to 2-inch pipe available

Documents & Drawings