No image available
No image available
Your request is being processed.
Asco-RHF206H80O

ASCO™ RHF206H80O

$41.00
QTY:

Product Description

MINIATURE PRODUCTS-2/2 NC-PAD MOUNT PBT-ORIFICE: 0,08-RESILIENT: FKM-2,0 W: 12/DC

Specifications

Valve Actuation
Solenoid
Body Material
Brass - Nickel Plated; Stainless Steel
Media
Air, Inert Gas; Oxygen
Pipe / Port Size
10-32 "; 1/8 "
Port Type
Push-in; UNF
Function
2 way - 2/2 Normally Closed; 3 way - 3/2 Normally Closed
Flow
Less than .05 Cv; From .05-.1 Cv
Voltage
12 DC; 24 DC - 50/60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor
Standards / Regulations
IP40

Features

  • Highly customizable construction is suitable dry air, lubricated air, vacuum, non-corrosive, non-toxic, and non-flammable dry gases
  • Meets all relevant CE directives, and is RoHS compliant for lead-free environments
  • Response time is less than 0.010 seconds
  • Circuit board mountable

Documents & Drawings