No image available
No image available
Your request is being processed.
Asco-EF8327G051AC115-120/50-60D

ASCO™ EF8327G051AC115-120/50-60D

$585.00
QTY:

Product Description

3/4 X 3/4 2 NC Brass 10.1/H W A

Specifications

Body Material
Brass
Function
3 way - 3/2 Universal
Pipe/Port Type & Size
NPT 1/4
Valve Actuation
Solenoid
Kit Number
131236
Coil Class
FT
Coil Number
276002-032-D
Voltage & Frequency
115-120-60 Volts AC with 50 Hz
Watt Rating
12 W
Item Status
Active
Lead Length
18 inch
Carton Note
1/4 X 1/4 3U BRASS 12.0/F AC

Features

  • Low-power models available for applications with limited power availability
  • 316 stainless steel construction available for highly corrosive atmospheres
  • Tamper-,proof no-voltage release manual reset provides added safety
  • Also available in NAMUR direct-mount and manual-reset constructions

Documents & Drawings