No image available
No image available
Your request is being processed.
AVENTICS-7471322877

AVENTICS™ Tie rod cylinder, CNOMO NFE 49-001, Series C12P 7471322877

$321.52
QTY:

Product Description

C12P-040-0050-22101MA11G00-M00-000-0000

Specifications

Standards
CNOMO / NFE 49-001
Piston Ø
40 mm
Stroke
50 mm
Functional principle
Double-acting
Cushioning
Pneumatic adjustable cushioning
Magnetic piston
Piston with magnet
Environmental requirements
Industry standard
Piston rod
single
Scraper
Standard industrial scraper
Pressure for determining piston forces
6,3 bar
Retracting piston force
600 N
Extracting piston force
792 N
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Working pressure min.
2 bar
Working pressure max
10 bar
Ports
G 1/4
Piston rod thread
M16x1,5
Weight 0 mm stroke
0.75 kg
Weight +10 mm stroke
0.055 kg
Stroke max.
1900 mm
Medium
Compressed air
Min. medium temperature
-20 °C
Max. medium temperature
80 °C
Max. particle size
50 µm

Features

  • CNOMO NFE 49-001
  • According to NFE 49-001
  • Ø 25 mm ... 200 mm
  • Max. stroke: 90.551 in
  • Robust design
  • Optional: through piston rod, heat resistant

Documents & Drawings