No image available
No image available
Your request is being processed.
AVENTICS-0830100534

AVENTICS™ Sensor, Series SN5-X 0830100534

$179.32
QTY:

Product Description

SN5-PN-M012-030 X, SCHWEISSFEST

Specifications

Indirect mounting for series
TRB, ITS
Version
Sensor responds to ferromagnetic material., Time delay, With stretched impulse
Sensor
Time delay
Type of contact
electronic PNP
Nominal current, actuated state
< 25 mA
Quiescent current (without load)
< 14 mA
Protection class
IP67
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Voltage drop U at Imax
≤ 2,0 V
DC switching current, max.
0.2 A
Switching point precision
±0,1 mT
Display
LED
LED status display
Yellow, Green
Electrical connection 2, type
Socket, M12
Electrical connection 2, number of poles
3-pin
Operating voltage DC, min.
15 V DC
Operating voltage DC, max.
30 V DC
Short circuit resistance
short circuit resistant, Protected against polarity reversal
Housing material
epoxy resin

Features

  • Variant: welding-proof
  • Variant: pulse stretching
  • Variant: welding-proof
  • Sensor responds to ferromagnetic material

Documents & Drawings