ind-rmt-en-marine-tanker-teaser

Tanker

Advanced tanker solutions for safety and fluid management as well as automation systems.

Customize Your Safest, Most Economical Tanker Systems and Solutions

To address your challenge of safe and economic transport of bulk liquids, while ensuring cleaner seas and lower emissions of all types, Emerson has developed a large range of systems and solutions applicable and scalable for any tanker application, regardless of type or size. 

Read More...
Click to continue reading Customize Your Safest, Most Economical Tanker Systems and Solutions

Solutions in Action

Integrated Control & Monitoring

The Integrated Control and Monitoring System is scalable and can be customized for your specific tanker application, no matter type (chemical, gas, oil) or size. System architecture supports any combination of subsystems and with architecture in place, you achieve complete overview of different tasks on board via an intuitive and flexible user interface.


Read about Integrated Control & Monitoring Systems >>

Fuel Management

Tanker applications require highly accurate and reliable measurement for tighter control and management of fuel burned to realize savings and potential reduction of emissions. Combining fuel measurements with existing tank and flow measurements will yield outstanding fuel integrity securing against theft and adulteration. The fast data flow will enable an up-to-date fleet wide energy baseline and real-time data for in-depth knowledge and efficient planning.


Read about Fuel Management Systems >>

Cargo Monitoring

  • Full range of tank radar gauges made for any tanker regardless of type or size
  • Superior quality and performance under all measurement conditions
  • Integration of radar based high level and overfill alarm

Tank radar gauges are part of one of the most critical systems on board any tanker, the Cargo Monitoring System. Emerson provides an extensive selection of solutions and the most reliable, accurate measurements on board your tanker, working perfectly under all conditions.


Read about Cargo Monitoring Systems >>

Valve Remote Control

  • Emergency operations with firm mounted or bulkhead mounted hand pump for manual usage
  • Gain control of fluid flow in ballast, bilge and service tanks with the hydraulic valve remote control system

The Hydraulic Valve Remote Control System is the right choice for flexibility of installation locations, such as on deck, submerged or explosive areas. Use indicators to get the visual overview of valve positions on actuators on deck and ensure safe operation on board your tanker.


Read about Valve Remote Control Systems >>

Tank Level Gauging

  • Cost efficient with low need for maintenance
  • Easy Access remote maintenance and troubleshooting
  • Flexibility with wide range of tank level gauging technologies

For measuring level in ballast and service tanks, different technologies can be used, such as electro-pneumatic systems and tank level transmitters.These solutions provide flexibility and customized systems that meet requirements for redundancy and division in different fire zones.


Read about Tank Level Gauging Systems >>

Alarm Monitoring

  • Advanced alarm filtering and distribution, enabling alarm indications at the right locations and in relevant situations
  • Integrated audiovisual annunciations benefitting all on board – from captain to on duty engineers

The alarms can be presented on workstations as well as on alarm panels in accommodation and public areas. The Alarm Monitoring System is flexible and can be set up to enable alarm indications at given locations to ensure the correct visualization.


Read about Alarm Monitoring Systems >>

Auxiliary Measurement

  • Integrate and interface to numerous different transmitters and subsystems to broaden the operational overview
  • Customize the range for the specific requirements of your vessel

Various auxiliary measurements and sub-systems can be interfaced and built into the Integrated Control and Monitoring System. This will give your operators advantageous opportunity to plan, monitor and react to disruptions that interfer with operations.


Read about Auxiliary Measurement Systems >>

Please enable JavaScript to use this website.