Enardo-P-Model 2500

Enardo™ Model 2500 Emergency Relief Vent with Vacuum

Product Description

Enardo Model 2500 Emergency Relief Vents with Vacuum provide an emergency pressure relief opening for storage tanks when exposed to overpressures not handled by standard tank vents. When properly sized, this vent provides the capacity meet API Standard 2000 NFPA 30 and OSHA (29 CFR 1910.106) for emergency venting due to fire exposure, and offers high-capacity vacuum flow for emergency pump-out of product. The Model 2500 also provides quick, easy access for tank inspection and maintenance.

atex-certification

Specifications

Sizes
16 through 24
Housing Materials
Carbon Steel | 304 SS | 316 SS
Leakage Rate
Exceed Leakage Standard of 1 SCFH @ 90% Set Point
Seal and Gasket Materials
Buna-N | FEP Teflon | Viton
Base, Arm and Disk Materials
Carbon Steel (Base and Arm Only) | 304 SS (Base and Arm Only) | 316 SS | Aluminum (Disk Only)
Pressure Settings
4.0 to 16.0 oz/sq in
Vacuum Settings
0.5, 0.75, 1.0, 2.0 oz/sq in
Options
Special Coating, Optional Hardware

Features

  • Exceeds Leakage Standard of 1 SCFH @ 90% Set Point
  • Field Replaceable Components
  • Corrosion Resistant Coatings
  • Certified Flow Capacities Per API
  • Available with ANSI, DIN and JIS Flanges
  • EN 13463-1, EN 13463-5 Certified