Branson-P-L20 Spot Welder

Branson Ultraweld L20 Spot Welder

Product Description

The L20 Metal Welder is designed and built to assure you the highest degree of reliability and weld quality. It is used for a range of applications including wire termination, clock-spring assemblies, battery welding, aluminum welding, copper welding, and brass welding.

Specifications

Actuation
Pneumatic
Cooling System
Air
Data Interface
USB, Ethernet
Frequency
20kHz
Input Power
200-230V, 50/60 Hz
Output Power
3300W, 4000W, 5500W
Overall Dimensions
283mm x 260mm x 468mm (H x W x L)
Pneumatics Type
5.5 bar (80 psi) clean, dry air
Special Feature
Password protection
User Interface
Touchscreen, LCD
Weld Modes
Time, Energy

Features

  • A precision roller bearing slide to assure smooth operation and extreme accuracy
  • A dynamic spring with preload adjustment to permit ramping of ultrasonic power for optimum welds
  • Precise adjustments for accurate setting of both upper and lower positive stops. Conveniently located flow controls offering easy adjustment of head speed in both directions
  • A polar mounted ultrasonic stack to facilitate linear and axial setup and efficient transmission of ultrasonic energy to the horn
  • Titanium horns with low cost replaceable tips or solid tool steel horns for fast setup and minimum tooling cost
  • Fixturing which is changed quickly and easily for various applications by means of a dovetail mounting
  • Optional vortex cooling to allow high-speed operation without heat buildup
  • Ultraweld® L20 - 20 kHz Welding System rugged and easily tooled for a wide range of nonferrous welding applications