Aucune image disponible
Aucune image disponible
Votre demande est en cours de traitement.
Asco-L321B02C-ZA10A G1/4x2,3 V110/50-120/60Hz

ASCO™ L321B02C-ZA10A G1/4x2,3 V110/50-120/60Hz

QTÉ :

Product Description

L321B02C-ZA10A 1/4x2,3 V110/50-120/60Hz Cl. F

Product Type
General Purpose Solenoid valves
Action
Direct acting
Media
Gases and Liquids
Min to Max Differential pressure (Gasses)
0 - 8 bar
Min to Max Differential pressure (Liquids)
0 - 8 bar
Body Material
Brass
Seat Material
Brass
Coil Class
F
Flow Factor
0.14
Min - Max Ambient Temperature
-10 to 50 °C
Min - Max Fluid Temperature
-10 to 90 °C
Max Pressure
40 bar
Orifice Size
2.3 mm
Pipe Size
1/4
Sealing Material
NBR
Voltage Type
AC
Va Rating
14

Caractéristiques

  • Direct acting solenoid valve.

Documentation et schémas