A common method of disinfecting wastewater uses chemicals, such as chlorine, which are stored in chemical tanks before they are added to wastewater to break down microorganisms and bacteria. Chlorination is an effective method and a well-established process, but it also has some disadvantages as liquid chlorine is highly corrosive and requires conformity with safety regulations. The Rosemount 1208 Level and Flow Transmitter provides continuous, reliable, and accurate level measurements up to the top of the tank, thus increasing tank utilization and supply control. The sensor features a PVDF plastic housing that is resistant to corrosion which makes it a good fit for basic chemical applications.
The Rosemount 1208 Series provides accurate and reliable level measurement and open channel flow calculations. The radar level transmitter has been designed to solve challenges in water and wastewater-, utilities- and basic chemical applications. The Rosemount 1208 uses continuous non-contacting radar technology in a compact PVDF housing with drinking water and food grade approvals. Its encapsulated design also withstands outdoor conditions and is fully submersible over extended periods of time. The Rosemount 1208 Series communicates via Bluetooth® wireless technology, 4-20 mA HART® or IO-link and has a broad range of mounting accessories, making it easily integrate into both new as well as existing systems..