Compound feed suppliers often need to manage materials at various points throughout the production process. Factors like heavy dust concentrations, tight spaces, and high filling and emptying rates make this a difficult area to monitor. Installing instrumentation into the animal feed hopper that can withstand process temperatures as high as 80 C (176 F) and the high mechanical load resulting from the mass of process media allows for automated high and low level limit control in this challenging space.