Connect AMS to HART and FF Field Devices

Softing

Silver DeltaV™️ Alliance Member

Softing helps you get connected, stay connected, so you can optimize your facility

Softing delivers OPC / OPC UA connectivity solutions in 9 different form factors to meet your application requirement.  Softing provides connectivity solutions for Modbus, FF, HART, PROFIBUS, PROFINET, Ethernet/IP, and IIoT solutions for SQL, MQTT, REST, Azure, and AWS. Softing partners with the biggest names in process automation, like Emerson, to extend connectivity solutions for AMS Device Manager to HART, FOUNDATION Fieldbus, and PROFIBUS field devices that are not connected to DeltaV and Ovation.

Meer lezen...
Klik om verder te gaan met lezen Softing helps you get connected, stay connected, so you can optimize your facility
Softing helps you get connected, stay connected, so you can optimize your facility
Online, continuous, hardware connectivity for AMS Device Manager and devices on PROFIBUS DP network

Online, continuous, hardware connectivity for AMS Device Manager and devices on PROFIBUS DP network

smartLink HW-DP connects to your PROFIBUS DP network  downstream, and connects to your HART IP enabled AMS Device Manager upstream.  Now you can manage PROFIBUS DP field devices even when field devices are connected to 3rd party control systems.

smartLink HW-DP also supports the HART over PROFIBUS profile therefore giving you access to HART field devices over a PROFIBUS network.

Meer lezen...
Klik om verder te gaan met lezen Online, continuous, hardware connectivity for AMS Device Manager and devices on PROFIBUS DP network

Connect AMS Device Manager to FOUNDATION Fieldbus Field Devices

Use FG-200 in your AMS Device Manager projects for H1 FF diagnostics and device management even where 3rd party DCS’s are installed.  Connect AMS Device Manager to Softing’s FG-200 over HSE and then to FOUNDATION Fieldbus H1 field devices.  Integrate up to four FOUNDATION Fieldbus links.
 
FG-200 is suitable for use in hazardous areas and can be used in redundant configurations.

Meer lezen...
Klik om verder te gaan met lezen Connect AMS Device Manager to FOUNDATION Fieldbus Field Devices
Connect AMS Device Manager to FOUNDATION Fieldbus Field Devices

AMS Device Manager Connectivity



Voor gebruik van deze website moet JavaScript worden ingeschakeld.