No image available
No image available
Your request is being processed.
Asco-P-V043

ASCO V043 Series Quick-Exhaust, Shuttle Valves

Product Description

The ASCO Series V043 family of valves that can be used for quick-exhaust or shuttle applications. The compact, three-ported valves have oversized orifices for quick exhaust of cylinders, brakes, actuators, and clutches. The valves high flow rates allow use of smaller pipe lines and control components. When used as a shuttle valve, high pressure from the two inlets exits through the common outlet.

Specifications

Pipe / Port Size
1/4 "; 1/2 "; 3/8 "; 3/4 "
Operating Environment
Corrosive; Indoor; Outdoor; Hazardous; Washdown

Features

  • Mountable in any position for flexible installation
  • 316L stainless-steel constructions for corrosive environments
  • Nominal ambient temperature range from -4° F to 125° F (-20° C to 52° C)

Documents & Drawings