The ASCO Numatics Series 140 is a line of directional control valves with high-flow capacity (Cv to 16.5). The valves lapped spool-and-sleeve technology ensures repeatable and reliable performance in harsh environments. The 140 Series is available in solenoid-pilot or air pilot-actuated models. It is suitable for high-cycle rate machine applications in the press room and stamping, automotive, and tire manufacturing industries.