Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
56-2000 Series provides accurate pressure control that allows customers to have consistent injection rates over the life of the well. Ideal for Offshore Chemical Injection applications.
Maximum Inlet Pressure: 15,000 psig / 1034 bar Maximum Outlet Pressure: 200-15,000 psig / 13.8-1034 bar (non-adjustable spring bias pressure: 175-200 psig / 12-13.8 bar)
Material
Body: 17-4 Stainless Steel Seat, Main Valve: Vespel® SP1 O-Ring: Buna-N Back-up Ring: CTFE Remaining Parts: 300 Series Stainless Steel, 17-4 Stainless Steel and Nitronic 60
Operating Temperature
-15°F to 165°F / -26°C to 74°C 2 For extended temperatures from -40°F to 400°F / -40°C to 204°C, consult TESCOM.
Port Size & Type
Inlet & Outlet Port Type: Medium Pressure Inlet & Outlet Port Size: 9/16
Flow Capacity
Cv = 0.06
Weight (approximate)
13 lbs / 5.9 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.