No image available
No image available
Your request is being processed.
Tescom-P-VJ

TESCOM™ VJ Series Valve Pressure Control

Product Description

VJ Series hand valves offer control pressure of 6000 and 10,000 psig / 414 and 690 bar. Available in angle and globe patterns. Ideal for use in pressure control panels and Ground Support Equipment (GSE).

Specifications

Maximum Operating Pressure
316 Stainless Steel Body: 10,000 psig / 690 bar
Brass Body: 6000 psig / 414 bar
Body Material
316 Stainless Steel or Brass
Seat Material
CTFE, Nylatron, Peek, Teflon® or Vespel®
Back-up Ring
Teflon®
O-Rings
Buna-N, Ethylene Propylene, Kalrez® or Viton®
Remaining Parts
Monel® and Brass or Stainless Steel
Operating Temperature
See Data Sheet
Port Size & Type
1/4, 3/8 (available in globe pattern only)
BSPP, SAE, NPTF, MS33649
Flow Capacity
Cv = 0.49 Angle
Cv = 0.28 Globe
Weight
1.5 lbs / 0.7 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Versatile bi-directional flow
  • Built-in metallic stop prevents overtightening of the valve
  • Angle or globe pattern options are available, easy adaptation
  • Designed to be O2 compatible with correct materials of construction

Documents & Drawings