Yarway-P-P001007

Yarway Series 8130 Instrument Needle Valves

Product Description

Forged steel class 2500 instrument needle valve.

Features

  • Top entry design, allows parts removal without removing valve from line.
  • One-piece forged body, no gasket leaks.
  • Integral needle-point stainless steel disc for accurate control.
  • Integral hardened seats.
  • Heavy duty, forged one-piece yoke for maximum rigidity.
  • One-piece forged gland flange allows for packing replacement without disassembling valve.
  • Corrosion resistant trim.
  • Available in socket weld and threaded ends for pressures up to 6000 psig at 100°F.

Specifications

Certifications
ASME B31.1
End Connection
Socket Weld, Threaded
Material
Stainless, 316 Stainless Steel, Stainless Steel
Operating Temperature
High Temperature (>250F), High Temperature, Greater Than 400 F (204 C), -58 to 482°F (-50 to 250°C)
Pressure Class
ASME
Shutoff Class
Class V (FCI 70-2)
Valve Size
NPS 1/4 / DN 8, NPS 1/2 / DN 15, NPS 3/8 / DN 10
Valve Size Standard
NPS
Valve Type
Globe

Documents & Drawings