No image available
No image available
Your request is being processed.
AVENTICS-P-L2

AVENTICS™ Series L2 Line Mounted Pneumatic Valves

Product Description

The AVENTICS Series L2 valve line offers speed and high flow capacity in a compact design. Its slim, 1-inch body width is ideal for in-line mounting. The valves provide industry-leading life cycle performance and deliver high reliability in harsh environments. The L2 Series is suitable for high cycle machine operations such as automotive, bottling, life science, press room, and tire manufacturing applications.

B10

Specifications

Valve Actuation
Lever, Pneumatic - Air Pilot, Solenoid - Air Pilot
Media
Air, Inert Gas, Vacuum
Pipe / Port Size
1/4 "; 3/8 "
Port Type
G ISO228/1-G BSPP, NPTF
Operating Environment
Indoor

Features

  • Optimizes machine cycle rate via speed controls
  • Available with solenoid pilot, air pilot, or hand lever actuation for a wide range of applications
  • Can be mounted on one-piece extruded manifolds from 2 to 12 stations, either as common supply with common exhaust or common supply with individual exhaust
  • DIN plug-in solenoid and plug connector with indicator light are standard
  • Integral speed control is available

Documents & Drawings