No image available
No image available
Your request is being processed.
AVENTICS-1820712016

AVENTICS™ Compressed air tubing, Series TU1-S-PUR 1820712016

€2.40
QuickShip QuickShip
QTY:
100 M

Product Description

TU1-S-PUR-008-0115-BK-0100

Specifications

External Ø
8 mm
Bending radius min. at 20°C
30 mm
Wall thickness
1.15 mm
Color
Black
Min. ambient temperature
-30 °C
Max. ambient temperature
80 °C
Max. working pressure at 20°C
10 bar
Delivery unit length
100 m
Weight per meter
0.03 kg
Material
Polyester polyurethane

Documents & Drawings