AVENTICS-1823390043

AVENTICS™ Cross connection 1823390043

€15.94
QuickShip QuickShip
QTY:

Product Description

G3/8

Specifications

Port G
G 3/8
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
1 piece
Weight
0.078 kg
Housing material
Aluminum

Documents & Drawings