AVENTICS-1827001619

AVENTICS™ Rear eye, Series MP6 1827001619

€47.44
QuickShip QuickShip
QTY:

Product Description

CM1-MP6-032-FO-AL-ISO15552

Specifications

Version
With ball joint and foot
Standardization
ISO 15552
Piston diameter
32 mm
Weight
0.1 kg
Material
Aluminum (forged)
Screws material
Galvanized Steel
Bearing material
Stainless Steel
Bearing material, inner ring
Stainless Steel
Bearing material, outer ring
Brass with PTFE coating

Documents & Drawings