No image available
No image available
Your request is being processed.
AVENTICS-1827001631

AVENTICS™ Flexible plate coupling, Series PM7 1827001631

€66.13
QuickShip QuickShip
QTY:

Product Description

CM2-PM7-M016-M2-A

Specifications

For series
to mount on cylinder PRA, TRB, CCL-IS/-IC, CCI, SSI, KPZ, 167, CVI, RPC, ITS, with plate
For series
PRA, TRB, CCL-IS, CCL-IC, CCI, SSI, KPZ, RPC, 167
Thread size
M16x1,5
Weight
0.9 kg
Housing material
Steel
Surface housing
galvanized

Documents & Drawings