AVENTICS-3012010180

AVENTICS™ Nut for cylinder mounting, Series MR3 3012010180

€20.35
QuickShip QuickShip
QTY:

Product Description

M36X3 CYLINDER 102

Specifications

Version
for cylinder mounting
For series
102
Piston diameter
113 mm, 160 mm
Thread size
M36x3
Weight
0.13 kg
Housing material
Steel

Documents & Drawings