AVENTICS-7320500000

AVENTICS™ Flat suction gripper, Series FSR 7320500000

€26.83
QuickShip QuickShip
QTY:

Product Description

FSR-50,0-CR-G018-IN

Specifications

Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Compressed air connection
G 1/8
external diameter
50 mm
Holding force
64 N
Volume
8 cm³
Max. curving on object Rmin
110 mm
Abrasion value according to DIN 535 16
105 mm³
Hardness according to standard
60 ± 5 Shore A
Connection thread type
Internal thread
Material connector
Aluminum
Suction unit material
Chloroprene rubber
Weight
0.02 kg

Features

  • Heat resistant

Documents & Drawings