No image available
No image available
Your request is being processed.
AVENTICS-R412027173

AVENTICS™ Sensor, Series ST6 R412027173

€82.33
QTY:

Product Description

ST6-P2-M12T-20-ATEX-2GD

Specifications

Direct mounting for series
PRA, PRE, CCI, KPZ, SSI, GPC, CVI
Indirect mounting for series
TRB, ITS, CCL-IS, MNI, CSL-RD, RPC, ICS-D2, ICM, KHZ, TRR
Slot width
6 mm T-slot
Cable
with cable
Certificates
ATEX, CE declaration of conformity, cULus, RoHS, UL (Underwriters Laboratories)
Protection class
IP67
Min. ambient temperature
-25 °C
Max. ambient temperature
80 °C
Max. switching frequency
1000 Hz
Electrical connection 2, type
Plug, M12x1
Electrical connection 2, number of poles
2-pin
Operating voltage DC, max.
8.2 V DC
Shock resistance
30 g / 11 ms
Vibration resistance
10 - 55 Hz, 1 mm
Cable length L
0.3 m
Housing material
Polyamide fiber-glass reinforced
Material cable sheath
Polyurethane
Material locking screw
Stainless Steel
Material cable sheath
Polyurethane
Material locking screw
Stainless Steel

Features

  • Universal sensors for the standardized 6 mm nut
  • Mounting from above in the nut (“drop-in” mounting)
  • Wide range of versions with different line lengths and connections
  • Combined mounting screw with hexagon socket and slotted screw
  • ATEX versions available
  • High and low temperature versions available

Documents & Drawings