No image available
No image available
Your request is being processed.
Emerson-P-IC086SFP1SS

100Mbps SFP optical transceiver single-mode interfaces

Product Description

Ethernet switches designed for plant process areas must work in harsh environments subject to temperature extremes, humidity, and vibration. By replacing proprietary networks with an Ethernet LAN and PACSystems Ethernet switches, industrial companies can improve network reliability and simplify deployment.

Specifications

Part Number
IC086SFP1SS
Part Number
IC086SFP1SS

Features

  • Extended temperature range. Designed to perform in harsh environments
  • Compact design. Reduced panel size and installation cost.
  • Redundant power inputs to help ensure system uptime
  • Fast network recovery technology. Rapid (<10ms) recovery rate protects mission critical data from network malfunctions
  • Compatible with third-party Ethernet switches
  • Web-based network configuration tool. Simplify the network configuration, maintenance, and deployment

Documents & Drawings