Enardo™ IL Series Threaded In-Line Flame Arrestors

Product Description

Enardo Threaded In-Line Flame Arrestors are typically used for end-of-line and near end-of-line applications when the system operating pressure is near atmospheric levels, and when there is minimal probability of a flame stabilizing on the flame arrestor element for an extended period. Typical applications include small fuel-assist lines, waste gas and small instrumentation lines.

Specifications

Sizes
1/2 through 4
Housing Materials
Aluminum | Carbon Steel
Cell Materials
Aluminum | 304 SS | 316 SS | Hastelloy
Gas Groups
IIA (D)
Options
Drain Plugs, Temperature Probe Taps, Pressure Taps, Misc Fittings, Protective Coatings, Special Features

Features

  • Maximum Flow
  • Low Pressure Drop
  • Easy Cleaning
  • Less Clogging
  • Less Maintenance
  • Single Element Design
  • Bi-Directional
  • Available with ANSI, DIN and JIS Flanges

Wij zijn online, wil je chatten ?