Keystone CompoSeal Resilient Seated Butterfly Valve with Manual Actuator
Keystone CompoSeal Resilient Seated Butterfly Valve with Manual Actuator
Product Description
The Keystone CompoSeal resilient seated butterfly valve is a lightweight, highly engineered composite material valve complete with manual actuator, configurable as a handle or gear operator.
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Patented wafer style body and disc in high engineered composite results in excellent internal and external chemical resistance.
Light weight construction results in lower cost and simplified installation.
No extra pipe support needed when installed in plastic or GRP piping.
Disc in high engineered composite material provides excellent corrosion resistance.
All fasteners in stainless steel 316 as standard.
Bubble tight shut-off in both directions, in accordance with EN 12266-1 leakrate A.
Pressure range up to PN 16 at elevated temperature.
Valve can be used in high line velocity applications up to 12 m/sec.
Spindle and primary valve seals are not influenced by the flange bolting force or pipe flange type.
High Kv (Cv) value.
No need for flange gaskets.
Primary stem sealing exceeds the pressure rating of the valve and prevents leakage through the shaft area to atmosphere.
Emerson Manual Actuator
ENGINEERED FOR RELIABILTY – Robust construction in a variety of materials with features such as full and life-long lubrication available.
FLEXIBLE CONFIGURATION – Where available with the type of manual actuator, the solution can be configured with adjustable travel stops, worm and quadrant style gearboxes and anti-clockwise operation.
SIMPLE INSTALLATION – Modular mounting concept for easy attachment to Emerson valves and can be mounted in most orientations.
CUSTOMIZABLE OPTIONS – Achieve reliable efficient isolation to match your specific application with many available optional extras including chain wheels, limit switches, floor stands and security features.