Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
A high performance, multivariable Fork Viscosity Meter that delivers reliable viscosity, density and temperature measurement in pipelines, bypass loops and tanks.
±0.2 cP (0.5 –10 cP range) then ±1% full scale of the following ranges: 0.5 to 10 cP 10 to 100 cP 100 to 1000 cP
Operating viscosity range
0.5 to 20,000 cP
Density accuracy
±1,0 kg/m3(±0,001 g/cm3)
Operating density range
0-3000 kg/m3(0-3 g/cm3)
Operating temperature range – short stem
–50 °C to +200 °C (–58 °F to +392 °F)
Operating temperature range – long stem
–40 °C to +150 °C (–40 °F to +302 °F)
Materials
Wetted parts: 316L stainless steel
Tine finish: Standard, DLC (Diamond-Like Carbon) coated, or electro-polished
Transmitter housing: Polyurethane-painted aluminum or 316L stainless steel
Local display (optional)
Segmented two-line LCD screen. Can be rotated on transmitter, in 90-degree increments, for ease of viewing Suitable for hazardous area operation. Optical switch controls for hazardous area configuration and display. Glass lens. Three-color LED indicates meter and alert status.
Display functions
View process variables. View and acknowledge alerts. Configure mA and RS-485 outputs. Supports Known Density Verification (KDV). Supports multiple languages.
Transmitter output channels
Available output channels (depending on the Electronics Interface option): One or two externally powered (passive) 4–20 mA outputs Channel A is 4–20 mA + HART Channel B is 4–20 mA One externally powered (passive) Time Period Signal (TPS)output One externally powered (passive) Discrete output One Modbus/RS-485 output Can also be ordered with a processor for use with a remote-mount 2700 FOUNDATION fieldbus transmitter
Meter approvals, calibrations, and certifications
Agencies & types of approval available: ATEX CSA IECEx
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
Product(s) in your cart may not be available in the selected country and will be removed from your cart if you choose the “SELECT” button below. Please contact us if you need assistance purchasing this product in another country.