Bore Size
|
16 mm
|
Cylinder series
|
ICM
|
Suitable piston rod thread
|
M16x1,5
|
Body Material
|
Polyamide fiber-glass reinforced
|
availability
|
|
Bore Size
|
25 mm
|
Cylinder series
|
ICM
|
Suitable piston rod thread
|
M22x1,5
|
Body Material
|
Polyamide fiber-glass reinforced
|
availability
|
|
Bore Size
|
32 mm
|
Cylinder series
|
ICM
|
Suitable piston rod thread
|
M30x1,5
|
Body Material
|
Polyamide fiber-glass reinforced
|
availability
|
|
Bore Size
|
8 mm
|
Cylinder series
|
ICM
|
Suitable piston rod thread
|
M12x1,25
|
Body Material
|
Polyamide fiber-glass reinforced
|
availability
|
|
Bore Size
|
8 mm
|
Cylinder series
|
MNI
|
Suitable piston rod thread
|
M12x1,25
|
Body Material
|
Steel
|
availability
|
Same Day
|
Bore Size
|
25 mm
|
Cylinder series
|
MNI
|
Suitable piston rod thread
|
M22x1,5
|
Body Material
|
Steel
|
availability
|
Same Day
|
Bore Size
|
16 mm
|
Cylinder series
|
MNI
|
Suitable piston rod thread
|
M16x1,5
|
Body Material
|
Steel
|
availability
|
Same Day
|
Bore Size
|
16 mm
|
Cylinder series
|
CSL-RD
|
Suitable piston rod thread
|
M16x1,5
|
Body Material
|
Stainless Steel
|
availability
|
|
Bore Size
|
80 mm
|
Cylinder series
|
102
|
Suitable piston rod thread
|
M24x2
|
Body Material
|
Steel
|
availability
|
|
Bore Size
|
160 mm
|
Cylinder series
|
102
|
Suitable piston rod thread
|
M36x3
|
Body Material
|
Steel
|
availability
|
Same Day
|
Door het selecteren van een nieuw land/regio, kan/kunnen product(en) niet beschikbaar zijn en items in uw winkelwagentje worden verwijderd. Neem contact met ons op voor hulp.