AVENTICS™ Series NU2 1823391006

€7.06
QTY:

Product Description

NU2-S-RTS-G014-DI04

Specifications

Fitting type
T-Banjo connection
Compressed air connection type
External thread
Port G
G 1/4
Compressed air connection type 2
plug-in with tube nut
Port D
Ø 4
Type
NU2-S-RTS
Working pressure min.
-0.95 bar
Working pressure max
15 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
70 °C
Delivery unit
5 piece
Weight
0.055 kg
Housing material
Brass
Seal material
Polyvinyl chloride