AVENTICS-1823462030

AVENTICS™ Blanking screw, gasket 1823462030

€1.45
QuickShip QuickShip
QTY:

Product Description

FPT-S-RBI-G038

Specifications

Port G
G 3/8
Type
FPT-S-RBI
Working pressure min.
0 bar
Working pressure max
16 bar
Min. ambient temperature
-20 °C
Max. ambient temperature
80 °C
Delivery unit
25 piece
Material
Steel
Seal material
Polyvinyl chloride