SolaHD-P-STFE

SolaHD™ STFE Elite Series Active Tracking Filters with Surge Protection

Product Description

STFE Elite Series combines sinewave tracking technology with surge protection to protect against the full spectrum of voltage transients and surges. These DIN rail mounted devices protect your equipment by continuously tracking AC power input and responding to high voltage transients and high frequency noise. They are available as hardwired, single phase units in a wide range of amperage ratings and designed for years of trouble free operation.

c-ul-us-recognized-component
ce-mark
rohs

Features

  • cRUus, RoHS, ABS Type Approval and CE (STFE10024L & STFE20024L only)
  • Series connected DIN Rail mounted filter. Durable metal mount clip
  • UL Listed surge current capacity: 19,500 Amps
  • Transient protection in all modes (L-N, L-G, and N-G)
  • Single phase applications up to 20 Amp
  • Operating temperature from -40°C to +25°C per UL/CSA; Models STFE10024L and STFE20024L Only: -40°C to +40°C per EN/IEC 61643
  • Screw terminal connections: Reliable and convenient screw clamp connections; Accept 10-16 AWG wire; Meet IP20 specifications for ingress protection
  • LED status indication
  • Form C contact for remote monitoring

Specifications

Single-Phase 120 and 240 Vac Model Amperage
3.0, 5.0, 10.0, 20.0
Peak Surge Current Capability: Per Phase
30,000 Amps
Peak Surge Current Capability: Line to Neutral
20,000 Amps
Peak Surge Current Capability: Line to Ground
10,000 Amps
Peak Surge Current Capability: Neutral to Ground
10,000 Amps
Load Surge Current Rating:
10 msec; 5 x Nominal
Load Surge Current Rating: 1 sec
3 x Nominal
Load Surge Current Rating: 10 sec
2 x Nominal
Frequency Response: Normal (F-R) 100 kHz to 50 MHz
90 dB Max
Frequency Response: Common (F-R) 5 MHz to 50 MHz
60 dB Max
Transient Reduction Typical Category A Ringwave
< 60 V Peak
Transient Reduction Typical Category B Ringwave
< 100 V Peak UL 1449
Operating Temperature
-40°C to +50°C
Hertz
47-63 Hz