TESCOM™ Anderson Greenwood Instrumentation Series MB3 Instrument Manifold MB3VIS-4-AMS
TESCOM™ Anderson Greenwood Instrumentation Series MB3 Instrument Manifold MB3VIS-4-AMS
Warning
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Ball end stems eliminate seat galling, provide bubble-tight shutoff and long life. Hardened, non-rotating balls ensure perfectly aligned closure.
Packing below threads prevents lubricant washout, thread corrosion, process contamination and eliminates galling.
Easily adjustable PTFE packing decreases replacement downtime and increases valve life.
Dust covers protect stems from lubricant contamination.
Safety back seating prevents stem blowout or accidental removal and provides a metal-to-metal secondary stem seal while in the fully open position.
ENC plated 316 SS stems prevent galling or freezing of stem threads.
Rolled stem and bonnet threads provide additional strength.
Mirror stem finish in the packing areas provides smooth operation and extends packing life.
Metal-to-metal body-to-bonnet seals in constant compression prevent bonnet thread corrosion, eliminate possible tensile breakage and give reliable seal points.
Bonnet lock pins prevent accidental separation from the body while enabling easy maintenance and repair.
Manifold transmitter installation envelope same as Coplanar installation.