No image available
No image available
Your request is being processed.
Topworx-P-72

GO™ Switch Model 72

Product Description

The GO™ Switch Model 72 has the smallest diameter (3/8”) of any round leverless limit switch, and is used extensively in factory automation applications.

iec-ex

Features

  • SPDT form C contacts
  • 2A/240VAC, 3A/120VAC, 1A/24VDC
  • 0.100 ″ end sensing
  • 316 stainless steel housing
  • -50° to 105°C (-58° to 221°F) operating temperature
  • Zone 0 or 1 hazardous areas
  • 5/8 ″ - 18 or M18 mounting threads

Documents & Drawings