Downhole Hero

Downhole Monitoring

Our downhole monitoring solutions generate vital information allowing every producing well to operate at maximum performance.

Roxar Downhole Monitoring

Why do you need permanent downhole monitoring?

Continuous monitoring of pressures and temperatures is needed to understand the dynamics of the downhole environment. Roxar permanent monitoring solutions offer cost effective, highly stable, accurate and precise measurements suitable for the harshest and hottest deep well environments. These measurements are critical to managing well production, reservoir performance and the integrity of your production operations.

Przeczytaj więcej
Kliknij, aby kontynuować czytanie Why do you need permanent downhole monitoring?

How it works

Connection to Multiple Downhole Instruments with One Cable

The Integrated Downhole Network (IDN) provides access to reliable data for the life of the well.  Multiple instruments of different types may be connected to this single cable network in the well enabled by one network card.  This simplifies integration, testing, and maintenance activities.

Real Time Monitoring of Reservoir Pressure and Temperature

Roxar HS Series Gauges utilize SOI (Silicone-On-Insulator) high temperature electronics.  When combined with the high integrity cable head and protection systems, they provide the highest reliability and the longest lifetimes.  Proven processes and an experienced installation crew ensure safe and time efficient rig operations.

Real Time Monitoring of Annulus B Pressure on Subsea Wells

Monitoring the Annulus B pressure in subsea wells provide additional data, allowing for a more in-depth risk assessment of critical well barriers. This real time pressure data helps operators align with industry standards and guidelines.

Manage Well Performance with Wireless Reservoir Data

The new Intelligent Multistage Completion Network provides wireless reservoir data from lower completions and laterals. The access to this information allows operators to manage well performance and optimize drainage strategy.

Downhole Monitoring Solutions Expert

Leading Edge Innovative Monitoring Solutions

  • SOI – Silicon on Insulator technology for life of well performance
  • Reliability focused design
  • All types of sensors on same cable

Top Manufacturing & Delivery Performance

  • 100% on time delivery – 30 years
  • World class manufacturing
  • Specialist engineering team
  • Industry leading operational uptime efficiency

Best-in-Class Reliability

  • Qualified to industry standards
  • HPHT design gives superior reliability performance
  • Industry leading track record
Włącz skrypt JavaScript aby skorzystać z tej strony internetowej.