Obraz niedostępny
Obraz niedostępny
Żądanie jest przetwarzane.
Clarkson-P-P000422

Clarkson Model M145 / M202 / M345 / M345­HP Knife Gate Valve

Product Description

Clarkson L&M valves with the three-piece replaceable polymer liner offer reliability and long life in a wide variety of tough applications

Charakterystyka

  • Proven design features a three-piece replaceable polymer liner.
  • Superior shut-off; not to exceed 20 cc water per inch of diameter per minute at 2.8 bar (40 psi), half of MSS.
  • Available with ASME Class V shut-off in select applications.
  • Every valve is tested for shut-off in both directions.
  • Can be installed without worry as to direction of flow.
  • 100% full port opening reduces pressure drop allowing greater flow and minimizing wear.
  • T-Lock insert is firmly retained by the body liner, helping ensure maximum performance.
  • Liner provides all-around gate support and helps prevent lateral movement of the gate, giving you longer packing life and a more consistent valve seal.
  • Positive seal packing chamber.
Valve Type
Knife Gate Valve, Slurry Knife Gate Valve

Dokumenty i rysunki