Metal Tube Sealers
Branson ultrasonic metal tube sealing systems speed up automation to optimize performance and productivity without heat or consumables.
Branson metal tube sealing systems use a one-step operation to crimp, seal and cut off charged copper and aluminum tubes with lightning speed. The portable Ultraseal 20 system hermetically seals copper and aluminum tubes up to 12mm and is designed to optimize safety, efficiency and productivity in hazardous environments. Applications include sealing charged tubes used in refrigerators, air conditioners, bulb temperature sensors and capillary tubes.
Ultraseal ultrasonic systems hermetically seal copper and aluminum tubes. A one-step operation crimps, seals and cuts off charged tubes in under one second. Systems are suited to automation for high levels of efficiency and productivity.
Create a direct metal-to-metal mechanical bond for that’s far more reliable in HVAC applications.
Learn about Branson products for plastic joining, metal welding and precision cleaning in our on-line catalog.