DCX Automation Power Supplies
Get superior welding results with the highest output-per-unit volume ratio of any ultrasonic power supply.
Increase automation up-time with Branson’s compact ultrasonic welding power supplies for automated assembly systems. The DCX Series features industry-first closed-loop amplitude control and can increase power, minimize downtime and enhance throughput. Backed by Branson’s high level of global technical and product support, these power supplies are designed specifically for the automotive, packaging, textile and food industries.
Developed for more advanced applications, Branson’s DCX F offers enhanced weld-parameter settings to achieve consistent weld quality through continuous system monitoring and closed-loop process control. It can communicate with a PLC to configure the weld mode and parameters and read back weld results in real time.
The DCX F power supply with EtherNet/IP offers a web-based interface that allows setup and real-time diagnostics of the EtherNet/IP link between the DCX F and a PLC. It allows complex automated systems requiring multiple devices to be wired in a single network using common Ethernet devices. EtherNet/IP enables a programmable automation controller to monitor the status of an entire system and communicate real-time parameter changes to individual devices.
Control weld time and energy, and get feedback on energy usage, frequency and alarm reporting. With the DCX A, you can access all relevant weld results for evaluation and documentation at the end of a cycle. Five different weld modes meet the needs of a variety of applications, with options including time, energy, peak power, ground detect or continuous ultrasonic welding.
Learn about Branson products for plastic joining, metal welding and precision cleaning in our on-line catalog.