Handheld Welding Systems
Flexible, ultrasonic spot welding systems for low-power industrial applications.
Branson’s industrial-grade welders and controls are ideal for quick touch-ups, trimmings and tight spots. Available in three frequencies with multiple weld modes, the LPX Handheld System offers maximum process control in a versatile package.
The LPX delivers application flexibility with maximum process control.
The LPX power supply platform is Branson’s latest offering for applications with power requirements of 550 watts or less. The LPX utilizes patented circuity with closed-loop amplitude for maximum process control. The LPX is available with an optional factory-installed ground detect. Three frequencies are available:
* 20 kHz at 150 Watts and 550 Watts
* 30 kHz at 500 Watts
* 40 kHz at 150 Watts and 550 Watts
All available frequency options feature three modes – continuous, time and energy – for additional flexibility and maximum process control.
Learn about Branson products for plastic joining, metal welding and precision cleaning in our on-line catalog.