Conveyor Belt Monitoring for Mineral Transportation
Wireless Temperature Monitoring Prevents Fires
Mechanical failures on belt conveyors elements occur very often, this can lead a fire due to high friction between belt and rollers. Emerson wireless temperature monitoring system provides real time visibility of hot spots on critical elements of the conveyor.
When temperature raises, an alert is displayed in the control room to take actions and prevent fires and damages.