Level measurement in grinding and storage applications​

Maintain accurate inventory of large particles, small particles and powders with non-contacting radar level technology
Grinding and StorageAsset 2

Ensure optimal material storage and maintain accurate inventory​

During the grinding, materials undergo a milling process in which the solid particles are reduced to fine powder. The raw materials are then stored in silos or warehouses. Inside those, the material is in piles, often settling in irregular shapes, making it difficult for users to assess true inventory levels.​

Non-contacting radar technology will help you to maintain accurate inventory. With the Rosemount 5408 you can monitor reliably applications with large particles involved. For applications with small particles and powders, the Rosemount 3408 is a suitable option. Finally, the Rosemount 2500 Switches will help you to prevent downtime with high- and low-level alarm.​

Read More...
Click to continue reading Ensure optimal material storage and maintain accurate inventory​
Please enable JavaScript to use this website.