ASCO 188 Series Solenoid Valves

Product Description

The ASCO Series 188 solenoid valves are designed to control air and inert gases, and can also be used to pilot other valves or cylinders. Their compact architecture and low power consumption (1.3 W) make them ideal for portable medical devices such as respiratory therapy, dental, and anesthesia delivery systems, plus industrial gas analyzers. A high flow-rate models capacity exceeds similarly sized products in the market.

Specifications

Valve Actuation
Solenoid; Solenoid - Latching
Body Material
Engineered Plastics
Media
Air, Inert Gas; Oxygen
Pipe / Port Size
M5
Function
3 way - 3/2 Normally Closed; 3 way - 3/2 Normally Open
Flow
Less than .05 Cv
Voltage
12 DC; 24 DC - 50/60
Max Differential / Max Operating Pressure
0 – 8 bar
Operating Environment
Indoor
Standards / Regulations
IP40

Features

  • Compact design saves space and reduces assembly time
  • 1 W version available for increased versatility
  • Standard features include LED visual indicator and electrical protection circuitry
  • Meets all relevant CE directives and is RoHS compliant